VDRH Metal Oxide Varistors, High Surge
Overvoltage protection in industrial applications
- High surge zinc oxide voltage dependent resistors
VDE, CSA and UL1449 edition 3 recognized
- Voltage range 11 VAC to 680
VAC with peak currents up to 10 kA
- Rated for ambient temperatures from −40 °C to 125
°C