PhMKP 1- and 3-Phase Cylindrical Aluminum Low-Voltage
Prevent energy loss with power factor correction; can
also be used for filter applications
- Small diameter and / or low height profile for
excellent heat dissipation
- Dry or oil-filled
- IP00 or IP20 terminals
- Life expectancy of > 130 000 operating hours
even in heavy-duty applications
PhMKDg Series ESTAdry D-Type 1- and
3-Phase LVAC
Prevent energy loss with factor correction; can also be
used for filter applications
- 50 kvar unit with low height profile
- Dry version, resin-filled
- Screw terminals with M10 bolts
- Welded aluminum case
- Life expectancy of > 130 000 operating hours
even in heavy-duty applications