Vishay Alternative Energy Virtual Trade Show
Virtual Trade Shows  »  Alernative Energy Virtual Trade Show  »  Turbine Power  »  Optoelectronics - CAT IV Grid Connected Protection Poster
OPTOELECTRONICS | CAT IV Grid Connected Protection (1)
High Voltage Isolation
  • CNY64 in DIP-4 or SMD-4 HV
    • 8200 VRMS AC isolation for 1 minute
    • 400 mil or 10.16 mm creepage
    • CTR of 50 % to 300 %
  • CNY65 in DIP-4 or SMD-4 HV
    • 13 200 V DC isolation for 1 second
    • 600 mil or 15.24 mm creepage
    • CTR of 50 % to 300 %
  • CNY66 in DIP-4 or SMD-4 HV
    • 13 200 V DC isolation for 1 second
    • 700 mil or 17.8 mm creepage
    • CTR of 50 % to 300 %