OPTOELECTRONICS |
Communication
Ports (1)
High Speed Optocoupler
- VOM453T, 1 MBd in SOP-5
- 3700 V test isolation
voltage
- Small package
footprint
- SFH6325, 1 MBd in DIP-8 or SMD-8
- 7 mm creepage
clearance distance
- 5300 V test isolation
voltage
- SFH6721, 5 MBd in SOIC-8
- 7 mm creepage
clearance distance
- 5300 V test isolation
voltage
- VO0661T, 10 MBd in SOIC-8
- Dual channel
- CMR of 25 kV/µs at
VCM = 1 kV