RECTIFIERS
| High-Power Modules
(7)
MAGN-A-PAK and Super MAGN-A-PAK
- High current capability
- High surge capability
Product Pages
Selector Guide
Three-Phase AC Switch, 50 A to 100 A
- Package fully compatible with industry-standard
INT-A-PAK power modules series
- High thermal conductivity package, electrically
insulated case
- 4000 VRMS isolating voltage
Single-Phase Bridge, 25 A / 35 A
- Universal 3-way terminals: push-on, wraparound, or
solder
- High thermal conductivity package, electrically
insulated case
- Excellent power / volume radio
135 A to 160 A INT-A-PAK,
Thyristor / Diode and Thyristor / Thyristor
- High voltage
- High surge capability
- 3500 VRMS isolating voltage
- Easy mounting