My Vishay
|
Buy Now
|
Contact Us
MENU
Home
Products
Applications
Design Tools
Engineer's Resource Center
Quality and Environmental
Company Info
Virtual Trade Shows
»
Alernative Energy Virtual Trade Show
»
Turbine Power
» Resistors - Wirewound Posters
Home
Solar Power
Hybrid Technology
Turbine Power
View Virtual Trade Shows
Return to Main Booth
RESISTORS |
Wirewound (7)
GWK with Ferrules
Vitreous coating provides humidity protection
Easy to change when mounted with spring clips
Caps made from drawn brass, nickel plated (GZK style)
Product Page
GWK
RW
Humidity protection resistor with very high power rating up to 480 W
Ceramic core
All welded construction
Product Page
RW
GWS
Complete welded construction
Lugs with various termination styles suitable for soldering or bolt connection
Product Page
GWS
HL Series
Air cooled – high power ratings (3 W to 375 W)
Wide resistance range (0.05 Ω to 645 kΩ)
High temperature silicone coating for harsh environments
Product Pages
HL, NHL
HLZ
HLA
HLT
HLW
RH Series
Molded construction for total environmental protection
Mounts on chassis to utilize heatsink effect
Available in non-inductive styles (type NH)
Product Page
RH, NH
GBS Series
High power rating up to 1000 W
All welded construction
Corrugated ribbon construction aids rapid cooling
Complete vitreous coating for perfect humidity protection
Product Page
GBS
Axial Leaded Series (RS, CW, CP, CPCx)
Wirewound construction make these excellent choice for pulse applications
High temperature capability (+350 °C)
Selector Guide
Through Hole, Wirewound