CAPACITORS
| Aluminum Electrolytic
(4)
150 RMI
- Charge and discharge proof
- Very long useful life: 4000 h to 10 000 h at 105
°C, high stability, high reliability
- Very low impedance or ESR respectively, at smaller
case sizes than the 136 RVI series
- Excellent ripple current capability
- Lead (Pb)-free versions are RoHS-compliant
150 CRZ
- Very low "Z", or lowest at 100 kHz, that is
specified as low as 0.06 Ω
- High rated ripple current up to 1007 mA at 105
°C
- Very long useful life of 5000 h at 105 °C
- Self-healing, polarized aluminum capacitors have
non-solid electrolyte
- Charge- and discharge-proof with no peak current
limitations
146 RTI
- Low impedance, high ripple current at high
temperature
- Long useful life
- Buffering of energy
- Decoupling of super-imposed AC ripple
146 CTI
- High-temperature (125 °C) aluminum capacitor
- SMD technology for high temperature reflow
soldering