MOSFETs
| Low-Voltage (8)
TrenchFET® P-Channel Gen III
Breakthrough p-channel technology dramatically cuts
RDS(on)
- Lowest on-resistance per area achieved for a
p-channel provides on-resistance down to half of
previous industry best
- Down to sub 2 mΩ in SO-8 footprint area
- Variety of package sizes, from PowerPAK®
SO-8 down to 1.6 mm x 1.6 mm PowerPAK SC-75 and 0.8 mm
x 0.8 mm chipscale MICRO FOOT®
- Low conduction losses save power in battery
operated systems
Selector Guide
Product Sheet
Automotive MOSFETs
Dedicated automotive process flow reduces defects
- Process design optimized for automotive
excellence
- AEC-Q101 qualified – temperature ranges up to 175
°C
- Low on-resistance n- and p-channel
TrenchFET® technologies
- Includes innovative space-saving packaging
options
1.2 V Rated
Industry-first MOSFETs with non-resistance rated at
VGS = 1.2 V
- Optimized for use with the low-voltage core
ICs
- Allow the driver voltage to turn on the switch from
a lower output voltage than 1.8 V
- Help reduce power consumption and increase battery
usage time
- Single n- and p-channel device options
- Footprints as small as 0.8 mm x 0.8 mm
Selector Guide
Product Sheet
MICRO FOOT®
Industry's smallest MOSFETs, lowest on-resistance for
chipscale packaging
- Footprints of 1.5 mm x 1 mm, 1.2 mm x 1 mm,
1
mm x 1 mm
, and 0.8 mm x 0.8 mm
- Smallest height of 0.4 mm
- Help reduce power consumption and increase battery
usage time
Selector Guide
Product Sheet
PowerPAK® SC-70
2 mm x 2 mm footprint area is 50 % that of the TSOP-6
- Comparable on-resistance, down to 9.4 mΩ
- Low profile down to 0.6 mm is 40 % thinner than
TSOP-6
- 75 % higher maximum power dissipation
- Includes devices with on-resistance ratings down to
1.2 V
Selector Guide
Product Sheet
PowerPAK® ChipFET®
Replaces TSOP-6 and SO-8 MOSFETs for lower thermal
resistance and smaller footprint
- Compact 3 mm x 1.8 mm footprint
- 3 W maximum power dissipation
- Single, dual, co-packaged n- and p-channel and
MOSFET + Schottky versions
- Breakdown voltage ratings from 8 V to 20 V for
p-channel and 20 V to 60 V for n-channel
Selector Guide
Product Sheet
PowerPAK® SC-75
Ultra-low on-resistance and size
- PowerPAK SC-75 provides same 1.6 mm x 1.6 mm
footprint as standard SC-75, but much lower
on-resistance
- N-channel RDS(on) as low as 0.019
Ω
- P-channel RDS(on) as low as 0.0255
Ω
- Single and dual n- and p-channel versions
available, including device with on-resistance ratings
down to 1.2 V
- Gives designers ultra-low on-resistance and
ultra-small size in one device for saving power in
space-constrained handheld applications
Selector Guide
Product Sheet
High Performance 40 V to 150 V Power MOSFETs
Ultra-low on-reistance next generation technology
- VGS = 10 V and 4.5 V on-resistance
ratings, include industry best on-resistance and
FOMs
- VGS = 4.5 V rated devices enables lower
gate drive and lower losses; allows lower voltage,
lower cost 5 V PWM ICs
- Thermally advanced PowerPAK®
packaging
Selector Guide
Product Sheet