My Vishay
|
Buy Now
|
Contact Us
MENU
Home
Products
Applications
Design Tools
Engineer's Resource Center
Quality and Environmental
Company Info
Virtual Trade Shows
»
Power Management Virtual Trade Show
»
Battery Management / Load Switching
» Resistors - MELF Posters
Home
Power Conversion
Battery Mgmt / Load Switching
Power Conditioning / Protection
View Virtual Trade Shows
Return to Main Booth
RESISTORS |
MELF (4)
MM- Series Professional and Precision
Advanced thin film technology
Excellent overall stability: exceeds class 0.25 (professional)
Force fitted steel caps, tin plated on nickel barrier
Pure Sn termination on Ni barrier layer
Product Pages
MM- Professional
MM- Precision
CMA 0204 HF
Specialty product for RF applications
Low-inductance non-helical trimmed product
Special carbon film technology
ESD capability: 3 kV, human body model
Suitable for more than 10 GHz
Product Page
CMA 0204 HF
SMM Series
Stable metal film on high quality ceramic
Low TC and tight tolerances
Excellent stability
Pure tin termination on nickel barrier, plated on press fit steel caps
Compatible with lead (Pb)-free and lead containing soldering processes
Lead (Pb)-free and RoHS-compliant
Product Pages
SMM0102
SMM0204
UMA 0204 High Precision
Most advanced thin film technology
TCR down to ± 5 ppm/K
High precision tolerance down to 0.02 %
Superior overall stability
Forced fitted steel caps, tin plated on nickel barrier
Pure Sn ternimation on Ni barrier layer
Product Page
UMA 0204