Vishay Power Management Virtual Trade Show
Virtual Trade Shows  »  Power Management Virtual Trade Show  »  Battery Management / Load Switching  »  Resistors - Power Metal Strip® Posters
RESISTORS | Power Metal Strip® (4)
WSL / WSR
  • Very low resistance of 0.0002 Ω to 1 Ω
  • Accurate current sensing with 1 % tolerance enables maximum performance (0.5 % tolerance available)
  • Low TCR resistance element (< 20 ppm/°C)
Selector Guide
WSC / WSF
  • Power ratings from 0.5 W to 3.0 W
  • High temperature deratings (up to +275 °C)
  • Superior surge capability
Product Pages
WSBS Series
  • Very low resistance values: 100 µΩ and 125 µΩ
  • 36 W (600 A) power capabiltiy in an 8518 package
  • Low thermal EMF: < 3 µV/°C
Product Page
WSMS Series
  • Very low resistance values: 100 µΩ, 160 µΩ, 200 µΩ, 250 µΩ, 300 µΩ, 500 µΩ
  • 3 W power capabiltiy in 5515 package
  • 4-terminal (Kelvin) connection design
Product Page