RESISTORS
| Thermistor (2)
NTCALUG....103 Series Mini Lug
Temperature sensing in the smallest lug type avaialble
- Small connector and lug ring tongue terminal enable
temperature sensing at locations where only limited
space is available
- Reduced thermal gradient, due to small size and
nickel conductor, enable accurate surface temperature
measurement
- Custom designs avalable
NTC SMD 0805 Thermistor, Glass Protected
Temperature sensing, protection and compensation in
automotive, industrial, telecom and consumer
applications
- R&B tolerance down to 1 % for temperature
precision down to 0.3 K
- Extended range of resistance values from 2 kΩ to
680 kΩ