My Vishay
|
Buy Now
|
Contact Us
MENU
Home
Products
Applications
Design Tools
Engineer's Resource Center
Quality and Environmental
Company Info
Virtual Trade Shows
»
Power Management Virtual Trade Show
»
Battery Management / Load Switching
» Resistors - Wirewound Posters
Home
Power Conversion
Battery Mgmt / Load Switching
Power Conditioning / Protection
View Virtual Trade Shows
Return to Main Booth
RESISTORS |
Wirewound (3)
HL Series
Air cooled – high power ratings (3 W to 375 W)
Wide resistance range (0.05 Ω to 645 kΩ)
High temperature silicone coating for harsh environments
Product Page
HL, NHL
RH Series
Molded construction for total environmental protection
Mounts on chassis to utilize heatsink effect
Available in non-inductive styles (type NH)
Product Page
RH, NH
Axial Leaded Series (RS, CW, CP, CPCx)
Wirewound construction make these excellent choice for pulse applications
High temperature capability (+350 °C)
Selector Guide
Through Hole, Wirewound