DIODES
| Surface-Mount (2)
Surface-Mount TransZorb®
Transient Votage Suppressors
MSMP6.0A thru MSMP20A
- Very low profile – typical height of 0.65 mm
- Peak pulse power: 150 W (10 / 1000 µs)
- ESD capability: 15 kV (air), 8 kV (contact)
- Ideal for automated placement
Surface-Mount PAR® Transient Votage
Suppressors
5KASMC10A thru 5KASMC43A
- TJ = 185 °C capabilty suitable for high
reliability and automotive requirement
- 5000 W peak pulse power capability with a 10 / 1000
µs waveform
- Excellent clamping capability