Vishay Power Management Virtual Trade Show
MAGNETICS | Power (2)
ILHB Series Ferrite Bead
  • Magnetically self shielded
  • Current rating up to 6 A
  • Nickel barrier plating virtually eliminates silver migration
  • Operating temperature: −55 °C to +125 °C
  • Thermal shock: 100 cycles, −40 °C to +125 °C
  • Biased humidity: 85 % RH at 85 °C, 1000 h at full rated current
Product Page
IHLP® Low Profile, High Current
Serves as high-performing, space- and power-saving solution for VRMs and dc-to-dc converter applications
  • Frequency range up to 5 MHz
  • Handles high transient current spikes without saturation
  • Ultra low buzz noise due to composite construction
  • Compliant to RoHS directive 2002/95/EC
Selector Guide