RESISTORS
| Thermistor (2)
PTCCL...HBE PTC Overload Thermistors for 265 V
Applications
Overvoltage protection in industrial applications
- Hold current range from 11 mA to 800 mA with small
1.5 trip-hold current ratio
- UL1434 recognized
- Fast trip time down to 0.3 s dependent on overload
current
- Custom design available
PTCCL...FBE PTC Overload Thermistors for 145 V
Applications
Overvoltage protection in industrial applications
- Hold current range from 47 mA to 1000 mA with small
1.5 trip-hold current ratio
- UL1434 recognized
- Fast trip time down to 0.3 s dependent on overload
current
- Custom design available