RESISTORS
| Wirewound (6)
AC.. Series
High power dissipation in small volume
HL Series
- Air cooled – high power ratings (3 W to 375 W)
- Wide resistance range (0.05 Ω to 645 kΩ)
- High temperature silicone coating for harsh
environments
RH Series
- Molded construction for total environmental
protection
- Mounts on chassis to utilize heatsink effect
- Available in non-inductive styles (type NH)
Axial Leaded Series (RS, CW, CP, CPCx)
- Wirewound construction make these excellent choice
for pulse applications
- High temperature capability (+350 °C)
AC03..CS Safety Resistors
- Axial cemented wirewound safety resistors
Z300-C
- High-surge axial cemented wirewound resistors