25Y Series
AC line rated disc capacitors, class X1, class Y2
- Capacitance range: 1.0 nF to 8.0 nF
- Class X1, 400 VAC / class Y2, 250
VAC
- Test voltage: 2500 VAC, 50 Hz, 2 s
- Safety approvals: UL, CSA, IEC (VDE)
- Special feature: temperature stable
capacitance