MOSFETs
| High-Voltage (3)
600 V and 650 V High Performance Superjunction MOSFETs
- 30 % reduction in conduction losses
- Increased power density and higher
efficiencies
- On-resistance down to 39 mΩ
- Available in all standard TO packages
Product Sheet
Selector Guide
Video
High Performance 40 V to 150 V Power MOSFETs
Ultra-low on-reistance next generation technology
- VGS = 10 V and 4.5 V on-resistance
ratings, include industry best on-resistance and
FOMs
- VGS = 4.5 V rated devices enables lower
gate drive and lower losses; allows lower voltage,
lower cost 5 V PWM ICs
- Thermally advanced PowerPAK®
packaging
Selector Guide
Product Sheet
High-Performance 400 V, 500 V, and 600 V MOSFETs
- Optimized design
- Ultra-low area specific on-resistance
(RDS(on))
- Lower input capacitance (Ciss)
- Reduced capacitive switching losses
- High body diode ruggedness
- Ultra-low gate charge (Qg)
- Avalanche energy rated (UIS)
- Optimal efficiency and operation
- Simple gate drive circuitry
- Best in class figure of merit (FOM):
RDS(on) x Qg
- Fast switching
Selector Guide
Product Sheet