Co-packaged MOSFETs reduce space, increase performance
over two discretes
- High- and low-side MOSFETs in one compact
package
- Three choices of size:
- 6 mm x 5 mm
- 6 mm x 3.7 mm
- 3 mm x 3 mm
- On-resistance down to 1.3 mΩ
- Maximum current up to > 40 A
- Lowers solution space and cost over two discrete
MOSFETs, saving clearance and labeling space between
them
- Simplifies layout
- Reduces parasitic inductance from PCB traces,
increasing efficiency and reducing ringing
Selector Guide
Product Sheet