RECTIFIERS
| FRED
Pt® (1)
600 V FRED Pt® Hyperfast and Ultrafast
Rectifiers
- Offered with 8 A, 15 A, and 30 A forward currents
to accommodare 200 W to 3 kW power supplies
- Five forward voltage classes from 1.07 V to 3.40 V
at
8 A and 15 A, and 2.0 V to
2.65
V
for 30 A devices
- Reverse recovery time at room temperature starts at
17 ns (at IF = 8 A, di/dt = 200
A / µs, VR = 390 V)
- Reverse recovery charge at +125 °C starts at 77
nC
(at IF = 8 A, di/dt = 200 A / µs,
VR = 390 V)
- Max operating junction temperature of +175 °C for a
more robust and cost-effective design
- Extremely low leakage current