RECTIFIERS
| SMP
Miniature (1)
SMP Miniature Power Package
Enables higher-current-density power supply designs
- Very small (1 mm height and 2 mm x 3.8 mm)
footprint
- Provides more power in a smaller package
- TMBS® rectifiers rated up to 3
A
- Planar Schottky rectifiers rated up to 3 A
- Industry-standard DO-220AA package outline for easy
outline compatibility
- Low forward voltage drops and special wide-bottom
plate designs that provide greater heat transfer than
other packages of similar sizes
- Ideal for sutomated placement