RESISTORS
| Metal Glaze (1)
High Ohmic / High Voltage
- VR25
- Rmax. = 22 MΩ;
Umax. = 1600 VDC
- High pulse loading capability (up to 7 kV)
- Small size (0207)
- VR37
- Rmax. = 33 MΩ;
Umax. = 3500 VDC
- High pulse loading capability (10 kV)
- Small size (0309)
- Pure tin plating provides compatibility with lead
(Pb)-free and lead containing soldering processes