RESISTORS
| Power Metal
Strip® (4)
WSL / WSR
- Very low resistance values of 0.0002 Ω to 1 Ω
- Accurate current sensing with 1 % tolerance enables
mazimum performance
(0.5 % tolerance
available)
- Low TCR resistance element (< 20 ppm/°C)
WSC / WSF
- Power ratings from 0.5 W to 3.0 W
- High temperature deratings (up to +275 °C)
- Superior surge capability
WSBS Series
- Very low resistance values: 100 µΩ and 125 µΩ
- 36 W (600 A) power capability in an 8518
package
- Low thermal EMF: < 3 µV/°C
WSMS Series
- Very low resistance values: 100 µΩ, 160 µΩ, 200 µΩ,
250 µΩ, 300 µΩ, 500 µΩ
- 3 W power capability in 5515 package
- 4 terminal (Kelvin) connection design