RESISTORS
| Wirewound (10)
RSO Fixed Enameled Corrugated
Tape Power
Very high dissipation
- 160 W to 1 kW at 25 °C
- Compliant to RoHS directive 2002/95/EC
- High overload capability = up to 10 X Pn 5 s
- High temperature up to 400 °C
RWST Fixed High Power Vitreous
Electrical traction model
- 95 W to 800 W at 25 °C
- High overload capability = up to 10 X Pn 5 s
- High temperature up to 400 °C
- Rugged construction for use in severe environmental
conditions
- compliant to RoHS directive 2002/95/EC
RWM Axial Leaded Enameled Power
High power vitreous
- High dissipation up to 30 W (25 °C)
- CECC qualified
- Excellent endurance typical drift ± 1.5 % after
1000 h
- Conformal vitreous enamel
- High temperature up to 400 °C
- Low ohmic values 0.1 Ω available
RSSD Adjustble Vitreous
Adjustable and low ohmic values (0.10 Ω available)
- High power rating: 14 W to 600 W at 25 °C
- Heavy overloads 10 Pn 15 s ≤ 1 %
- High long term stability drift < 1.5 % after
1000 h
- Excellent withstanding of thermal shock
- High temperature up to 400 °C
- Compliant to RoHS directive 20002/95/EC
Axial Leaded Series (RS, CW, CP, CPCx)
- Wirewound construction makes these excellent choice
for pulse applications
- High temperature capability (+350 °C)
HL
- Air cooled – high power ratings (3 W to 375 W)
- Wide resistance range (0.05 Ω to 645 kΩ)
- High temperature silicone coating for harsh
environments
RH Series
- Molded construction for total environmental
protection
- Mounts on chassis to ultilize heatsink effect
- Available in non-inductive styles (type NH)
AC.. Series
High power dissipation in small volume
AC03..CS Safety Resistors
- Axial cemented wirewound safety resistors
Z300-C
- High-surge axial cemented wirewound resistors