CAPACITORS
| Ceramic Poster (1)
Axial and Radial Leaded Multi-Layer Ceramic Chip
Capacitors
Leaded MLCCs for high-temperature automotive
applications
- Maximum operating temperature of +160 °C guaranteed
for all ceramic dielectrics (C0G, X7R, and X8R)
- Suitable for automotive applications
- AEC-Q200 qualified
- Voltage rating up to 200 VDC
available
- High reliability and mechanical robustness
- Axial and radial mounting styles available