CAPACITORS
| MLCC
Poster (1)
Surface Mount Multilayer Ceramic
Chip Capacitors
MLCCs maintain capacitance at high temperatures for
frequency stability
- X8R dielectric operating up to +150 °C
- C8R in four body sizes 0603, 0805, 1206, 1210
- COG (NPO), X7R operating up to +150 °C with
derating above +125 °C
- COG (NPO) in ten body sizes from 0402 to 2225
- X7R in eleven body sizes from 0402 to 3640
- Robust reliable designs
- Manufactured with wet build process
- Reliable noble metal electrode (NME)