DIODES
| Schottky Rectifer Poster
(1)
MBR25H45CT
High barrier height planar Schottky rectifiers
- 45 V, 30 A rectifier with high surge capability for
secondary rectification
- Wide operating temperature range: −55 °C to +175
°C
- Low leakage at high temperature (20 mA at
Tj = 125 °C)
- For use in low voltage, high frequency rectifier of
switching mode power supplies, freewheeling diodes,
dc-to-dc converters or polarity protection
application