DIODES
| TransZorb® TVS
Poster (1)
5KP Series
- Molded epoxy body over passivated junction
- High power density
- Transient voltage suppressing
- Wide operating temperature range: −65 °C to +175
°C
- 5000 W peak pulse power capability
- Wide stand off voltage range of 5 V to 188 V
- Use in sensituve electronics protection against
voltage transients induced by inductive load switching
and lighting on ICs, MOSFETs, signal lines of sensor
units for consumer, computer, industrial, automotive,
and telecommunication