Automotive MOSFETs
Power MOSFETs for automotive applications
- AEC-Q101 qualified
- Low on-resistance, down to 1.1 mΩ in the
D2PAK-7L
- Maximum junction temperature up to 175 °C
- Package options include halogen-free DPAK,
thermally enhanced PowerPAK® SO-8 and
D2PAK
- Drain-to-source voltage ratings from 5 V to 300
V