RNX / ROX / RJU
High voltage tab terminal, ferrule terminal or
axial-leaded through hole resistors for
high-temperature, harsh evnironment applications
- High power ratings from 0.25 W to 400 W
- For open air or oil bath operation
- Wide resistance range (100 Ω to 3 GΩ)
- High voltage handling up to 125 kV
- Power derating for flameproof silicone coated
product up to 230 °C ambient