My Vishay
|
Buy Now
|
Contact Us
MENU
Home
Products
Applications
Design Tools
Engineer's Resource Center
Quality and Environmental
Company Info
Virtual Trade Shows
»
High Temperature Virtual Trade Show
»
Resistors and Magnetics
» Resistors - Thin / Thick Film Posters
Home
Resistors and Magnetics
Capacitors
Diodes and MOSFETs
View Virtual Trade Shows
Return to Main Booth
RESISTORS |
Thin / Thick Film Posters (6)
PLTT
Precision low-TCR, high-temperature surface-mount chip resistor
Resistance range of 250 Ω to 3 MΩ
Operating temperature range to 215 °C
Absolute TCR of ± 5 ppm/°C
Tolerance to ± 0.02 %
Noise < −35 dB
Product Page
PLTT
HTRN
Precision high-temperature surface-mount resistor network
Resistance range 1 kΩ to 100 MΩ
Resistance ratio 1:1 to 100:1
25 ppm/°C absolute TCR, 5 ppm/°C tracking
Ratio tolerance to ± 0.05 %
Noise < -35 dB
Operating temperature range to 215 °C
Product Page
HTRN
Thin Film Wraparound Chip Resistors
and Networks
For pressure and temperature sensors
Load life stability: 0.35 % max after 2000 h at 220 °C
TCR down to 15 ppm (−55 °C; +215 °C)
Storage temperature to 230 °C
Wide ohmic range: 0 Ω to 7.6 MΩ
0 Ω jumper – low values – chip arrays
Click to view
Product Page
PHT
PRAHT
PZHT
Professional High Temperature
MELF Resistors
175 °C specified operating temperature
AEC-Q200 qualified
Storage temperature to 230 °C
Advanced thin film technology
Excellent stability, < 0.1 %
Product Page
MMA 0204 HT
Thin Film Chip Resistor
175 °C specified operating temperature
Rated dissipation beyond standard, 0.4 W for MCA 1206 AT, 0.3 W for MCW 0406
AEC-Q200 qualified
Advanced thin film technology
Excellent stability, < 0.15 %
Click to view
Product Page
MC AT
MCW 0406 AT
Thick Film Wraparound Chip Resistors
For pressure and temperature sensors
Load life stability < 1 % after 100 h at 230 °C
TCR 100 ppm (−55 °C of +215 °C)
Storage temperature to 245 °C
Wide ohmic range: 0.1 Ω to 100 MΩ
Product Page
CHPHT