RESISTORS
| Wirebondable Posters
(3)
Thin Film Worebondable Chip Resistor
and Networks
For pressure and temperature sensors
- Load life stability < 0.5 % after 1000 h at 215
°C
- TCR down to 25 ppm (-55 °C; +215 °C)
- Storage temperature range to 230 °C
- Wide ohmic range: 10 Ω to 6 MΩ
TSFM
High-temperature miniaturized wirebondable chip
resistors
- Operating temperatures up to 250 °C
- DC power rating up to 250 mW
- Small size: 0.02 inch square
- Wide value range: 1 Ω to 100 kΩ
TCTR Wirebondable Chip Resistor
High-temperature miniaturized wirebondable chip
resistor
- Operating temperatures up to 250 °C
- DC power rating up to 250 mW
- Small size: 0.03 inch square
- Wide ohmic range: 10 Ω to 100 MΩ