RESISTORS
| Wirewound Posters
(6)
FSE / FVE / FST / FVT / HL / RB / RD
- Air cooled – high power ratings (3 W to 2000
W)
- Wide resistance range (0.05 Ω to 645 kΩ)
- High temperature enamel and silicone coating for
harsh enviroments
- Power derating up to 350 °C ambient
Power Metal Strip® / Wirewound
High-temperature surface-mount resistors for current
sensing and pulse applications
- Resistance values from 0.0002 Ω to 8 kΩ
- Power deratings up to 275 °C ambient
- Wattage ratings from 0.1 W to 10 W
- Low thermal EMF: < 3 µV/°C
RS / G / CW / LVR / RH / MRA
Wirewound through hole resistors for high temperature,
harsh environment applications
- Resistance values from 0.0005 Ω to 273 kΩ
- Power deratings up to 350 °C ambient
- Wattage ratings from 0.4 W to 250 W
- Ideal for current sensing / pulse handling
CP / CPR / CPCx / CPW
Through hole resistors with fireproof ceramic case body
for high-temperature, harsh environment applications
- Resistance values from 0.1 Ω to 150 kΩ
- Power deratings up to 275 °C ambient
- Wattage ratings from 2 W to 50 W
- Ideal for pulse handling applications
SR / SPU Open Air
Through hole, open air resistors for high temperature,
harsh environment applications
- Resistance values from 1.67 mΩ to 50 mΩ
- Resistance tolerances to ± 0.1 %
- Power deratings up to 275 °C
- Wattage ratings from 1 W to 5 W
- Ideal for pulse handling and current sense
applications
G200, GWK, GBS, GWS, and RW
Vitreous wirewound resistors
- High power
- High overload capacity
- Complete welded construction
- Perfect humidity protection