MOSFETs - E Series High Voltage (superjunction standard MOSFETs)
- MOSFETs-E Series High Voltage (superjunction standard MOSFETs)
- Design Tools
- Document Library
- Product Videos
Showing 1 to 50 of 251 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | Qg at 10 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.1 | 33 | 13 | 10 | 12 | 35 | 3 | 0.7 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.45 | 28 | 6 | 12 | 8 | 31 | 2 | 1.5 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.44 | 44 | 9 | 16 | 12 | 34 | 2 | 0.9 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.12 | 30 | 10 | 12 | 25 | 34 | 3 | 0.65 | |
Thin-Lead TO-220 FULLPAK | Single | N | 500 | 30 | 0.38 | 25 | 6 | 10 | 10.5 | 32 | 2 | 0.92 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.38 | 29 | 6 | 13 | 12 | 33 | 2 | 1.1 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.309 | 32 | 8 | 13 | 13 | 147 | 2 | 0.75 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.158 | 24 | 10 | 6 | 9 | 179 | 3 | 0.9 | |
Thin-Lead TO-220 FULLPAK | Single | N | 500 | 30 | 0.28 | 33 | 8 | 14 | 14.5 | 33 | 2 | 0.85 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.28 | 38 | 11 | 17 | 15 | 34 | 2 | 0.86 | |
Thin-Lead TO-220 FULLPAK | Single | N | 650 | 30 | 0.28 | 48 | 11 | 21 | 15 | 34 | 2 | 0.6 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.35 | 35 | 8 | 16 | 6 | 33 | 2 | 0.5 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.29 | 41 | 8 | 18 | 7 | 34 | 2 | 0.5 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.29 | 61 | 14 | 23 | 6 | 35 | 2 | 0.7 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.18 | 22 | 7 | 11 | 9 | 33 | 3 | 0.7 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.202 | 46 | 10 | 18 | 18 | 34 | 2 | 0.74 | |
Thin-Lead TO-220 FULLPAK | Single | N | 500 | 30 | 0.184 | 46 | 10 | 19 | 19 | 34 | 2 | 0.83 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.235 | 48 | 9 | 22 | 7.5 | 33 | 2 | 0.55 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.25 | 47 | 10 | 21 | 7 | 33 | 2 | 0.5 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.18 | 48 | 12 | 25 | 8 | 33 | 2 | 0.6 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.18 | 57 | 11 | 24 | 8 | 35 | 2 | 0.77 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.197 | 37 | 15 | 15 | 21 | 35 | 3 | 0.65 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.24 | 15 | 4 | 6 | 12 | 31 | 3 | 1.5 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.184 | 59 | 15 | 30 | 9 | 35 | 2 | 0.5 | |
Thin-Lead TO-220 FULLPAK | Single | N | 500 | 30 | 0.145 | 57 | 14 | 25 | 26 | 35 | 2 | 0.56 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 2.75 | 9.8 | 2.4 | 3.9 | 2.8 | 29 | 2 | 3.6 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 1.27 | 16 | 4 | 6 | 4.3 | 69 | 2 | 1.2 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 1.35 | 11 | 3 | 6 | 3 | 29 | 2 | 3.2 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.7 | 8 | 3 | 3 | 4.3 | 29 | 3 | 2.3 | |
Thin-Lead TO-220 FULLPAK | Single | N | 650 | 30 | 0.6 | 24 | 6 | 11 | 7 | 31 | 2 | 1.4 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.95 | 15 | 4 | 7 | 5 | 30 | 2 | 2 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.94 | 22 | 5 | 8 | 5.4 | 31 | 2 | 1 | |
D2PAK (TO-263) | Single | N | 600 | 30 | 0.054 | 61 | 27 | 13 | 47 | 278 | 3 | 0.8 | |
D2PAK (TO-263) | Single | N | 600 | 30 | 0.065 | 49 | 19 | 15 | 40 | 250 | 3 | 0.7 | |
D2PAK (TO-263) | Single | N | 600 | 30 | 0.08 | 42 | 19 | 10 | 35 | 227 | 3 | 0.7 | |
D2PAK (TO-263) | Single | N | 600 | 30 | 0.1 | 33 | 13 | 10 | 30 | 208 | 3 | 0.7 | |
D2PAK (TO-263) | Single | N | 650 | 30 | 0.1 | 41 | 16 | 15 | 30 | 208 | 3 | 1.1 | |
D2PAK (TO-263) | Single | N | 800 | 30 | 0.45 | 28 | 6 | 12 | 8 | 78 | 2 | 1.5 | |
D2PAK (TO-263) | Single | N | 800 | 30 | 0.44 | 44 | 9 | 16 | 12 | 179 | 2 | 0.9 | |
D2PAK (TO-263) | Single | N | 600 | 30 | 0.12 | 30 | 10 | 12 | 25 | 179 | 3 | 0.65 | |
D2PAK (TO-263) | Single | N | 650 | 30 | 0.12 | 38 | 15 | 14 | 27 | 208 | 3 | 0.8 | |
D2PAK (TO-263) | Single | N | 500 | 30 | 0.38 | 25 | 6 | 10 | 10.5 | 114 | 2 | 0.92 | |
D2PAK (TO-263) | Single | N | 600 | 30 | 0.38 | 29 | 6 | 13 | 12 | 147 | 2 | 1.1 | |
D2PAK (TO-263) | Single | N | 650 | 30 | 0.38 | 35 | 9 | 16 | 12 | 156 | 2 | 0.81 | |
D2PAK (TO-263) | Single | N | 600 | 30 | 0.158 | 24 | 10 | 6 | 22 | 179 | 3 | 0.9 | |
D2PAK (TO-263) | Single | N | 500 | 30 | 0.28 | 33 | 8 | 14 | 14.5 | 156 | 2 | 0.85 | |
D2PAK (TO-263) | Single | N | 600 | 30 | 0.28 | 39 | 11 | 17 | 15 | 180 | 2 | 0.86 | |
D2PAK (TO-263) | Single | N | 650 | 30 | 0.28 | 48 | 11 | 21 | 15 | 34 | 2 | 0.8 | |
D2PAK (TO-263) | Single | N | 800 | 30 | 0.35 | 35 | 8 | 16 | 13 | 156 | 2 | 0.5 | |
D2PAK (TO-263) | Single | N | 800 | 30 | 0.29 | 41 | 8 | 18 | 15 | 179 | 2 | 0.5 |