MOSFETs - SOT-223 package
Showing 1 to 8 of 8 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | Qg at 10 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SOT-223 | Single | N | 60 | 20 | 0.2 | 11 | 3.1 | 5.8 | 2.7 | 3.1 | 2 | |
SOT-223 | Single | N | 100 | 20 | 0.54 | 8.3 | 2.3 | 3.8 | 1.5 | 3.1 | 2 | |
SOT-223 | Single | N | 200 | 20 | 1.5 | 8.2 | 1.8 | 4.5 | 0.96 | 3.1 | 2 | |
SOT-223 | Single | N | 250 | 20 | 2 | 8.2 | 1.8 | 4.5 | 0.79 | 3.1 | 2 | |
SOT-223 | Single | P | -60 | 20 | 0.5 | 12 | 3.8 | 5.1 | -1.8 | 3.1 | -2 | |
SOT-223 | Single | P | -100 | 20 | 1.2 | 8.7 | 2.2 | 4.1 | -1.1 | 3.1 | -2 | |
SOT-223 | Single | N | 60 | 10 | 3.5 | 6 | 2.7 | 3.1 | 1 | |||
SOT-223 | Single | N | 100 | 10 | 2.6 | 3.3 | 1.5 | 3.1 | 1 |