MENU

ACAS 0606 AT, ACAS 0612 AT - Precision product information

Precision Thin Film Chip Resistor Array Superior Moisture Resistivity

 Datasheet

FEATURES

Superior moisture resistivity, |ΔR/R| < 0.5 % (85 C; 85 % RH; 1000 h)
Rated dissipation P70 up to 125 mW per resistor
ESD stability 1000 V, human body model

APPLICATIONS