MENU

WSLT4026 product information

Power Metal Strip® Resistors, High Temperature (275 °C), High Power, Low Value, Surface Mount, 4-Terminal

 Datasheet

FEATURES

4-terminal design allows for 1 % tolerance down to 0.002 Ω
High power-to-footprint size ratio
All welded construction of the Power Metal Strip resistors are ideal for all types of current sensing, voltage division, and pulse applications