MENU

VO4157, VO4158 product information

Optocoupler, Phototriac Output, Zero Crossing, High dV/dt, Low Input Current

 Datasheet

FEATURES

High static dV/dt 5 kV/Ás
High input sensitivity IFT = 1.6 mA, 2 mA, and 3 mA
300 mA on-state current

APPLICATIONS




RECOMMENDED FOR YOU

Recommended Downloads









Latest Videos