MENU

TNPV e3 product information

High Voltage Thin Film Flat Chip Resistors

 Datasheet

FEATURES

High operating voltage Umax. up to 1000 V
Low voltage coefficient < 1 ppm/V
Excellent overall stability at different environmental conditions ≤ 0.05 % (1000 h rated power at 70 °C)

APPLICATIONS




RECOMMENDED FOR YOU

Latest Videos