Trimmers
Trimmers allow for easy adjustment of resistance values through physical manipulation. Vishay offers single- and multi-turn trimmers in a variety of case styles, sizes, and technologies. Trimmers are variable resistors that are commonly used for all applications in which the exact ohmic value needed for the design is not defined in advance. They offer easy adjustment (generally done with a screwdriver) and stability after being assembled on the PCB.
Main parameters:
- Single-turn or multi-turn (single-turn trimmers are cheaper, while multi-turn devices offer more precise turning)
- Through-hole or SMD designd (depending on the customer's choice)
- Adjustment range: defines the max ohmic value needed
- Overall dimensions: dependent on the available space on the PCB
Sealing level: dependent on customer's constraints
Series ▲▼ | Product Image | Description ▲▼ | Mounting ▲▼ | Trimmer Type ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|
Enlarge | Multi-Turn 1/4" (6.35 mm) Square Wirewound Trimmers | Through-hole | Multi turn | 10 | 5 K | |
Enlarge | 3/4" Rectangular (19 mm) Multi-Turn Cermet Trimmer | Through-hole | Multi turn | 10 | 5 M | |
Enlarge | 3/8" Square (10 mm) Single-Turn Cermet Trimmer | Through-hole | Single turn | 100 | 2 M | |
Enlarge | 3/8" Square (10 mm) Multi-Turn Cermet Trimmer | Through-hole | Multi turn | 10 | 2.2 M | |
Enlarge | 1 1/4" Rectangular Multi-Turn Cermet Trimmer | Through-hole | Multi turn | 10 | 2 M | |
Enlarge | Multi-Turn 3/8" (9.52 mm) Square Wirewound Trimmers | Through-hole | Multi turn | 10 | 10 K | |
Enlarge | 8.5 mm Diameter Single-Turn Fully Sealed Container Cermet Trimmer | Through-hole | Single turn | 10 | 2.2 M | |
Enlarge | 8.5 mm Diameter Single-Turn Fully Sealed Container Cermet Trimmer | Through-hole | Single turn | 10 | 2.2 M | |
Enlarge | 12.5 mm Square Modular Single-Turn Cermet Trimmer | Through-hole | Single turn | 22 | 4.7 M | |
Enlarge | Fully Sealed Container 12 mm Square or Round Single-Turn Cermet Trimmer | Through-hole | Single turn | 22 | 10 M | |
Enlarge | 3/4" Rectangular Multi-Turn Cermet Trimmer | Through-hole | Multi turn | 10 | 5 M | |
Enlarge | 5 mm Through Hole Trimmer Single-Turn Cermet | Through-hole | Single turn | 10 | 1 M | |
Enlarge | 1/4" Multi-Turn Fully Sealed Container Cermet Trimmer | Through-hole | Multi turn | 10 | 2.2 M | |
Enlarge | 1/4" Multi-Turn Fully Sealed Container Cermet Trimmer | Through-hole | Multi turn | 10 | 2.2 M | |
Enlarge | 7 mm Diameter Miniature Single-Turn Cermet Trimmer | Through-hole | Single turn | 10 | 2.2 M | |
Enlarge | 1/4" Square Single-Turn Cermet Sealed Trimmer | Through-hole | Single turn | 10 | 2 M | |
Enlarge | 3/8" Square Multi-Turn Fully Sealed Container Cermet Trimmer | Through-hole | Multi turn | 10 | 2.2 M | |
Enlarge | 3/8" Square Multi-Turn Cermet Trimmer | Through-hole | Multi turn | 10 | 2.2 M | |
Enlarge | 3 mm Square Surface Mount Miniature Trimmer Single-Turn Cermet Sealed | Surface-mount | Single turn | 10 | 2 M | |
Enlarge | Cermet Trimmers, Surface Mount, 4.0 mm Square, Single Turn, Industrial Grade | Surface-mount | Single turn | 10 | 2 M | |
Enlarge | 5 mm Square Surface Mount Miniature Trimmers Single-Turn Cermet Fully Sealed | Surface-mount | Single turn | 10 | 1 M | |
Enlarge | 5 mm Square Surface Mount Miniature Trimmers Single-Turn Cermet Sealed | Surface-mount | Single turn | 10 | 1 M | |
Enlarge | Multi-Turn Surface Mount 1/4" Square Cermet Trimmers, Fully Sealed | Surface-mount | ||||
Enlarge | Multi-Turn Surface Mount 1/4" Square Cermet Trimmers, Fully Sealed | Surface-mount | Multi turn | 10 | 2 M | |
Enlarge | 5 mm Square Surface Mount Miniature Trimmers Multi-Turn Cermet Sealed | Surface-mount | Multi turn | 10 | 1 M |