Diodes and Rectifiers - Small Signal Schottky Diodes - Dual
Showing 1 to 6 of 6 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | Description ▲▼ | VR max. (V) ▲▼ | IF max. (mA) ▲▼ | VF max. at IF (mV at mA) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|
Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 40 | 200 | 380 at 50 | Dual serial | Yes | |
Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 40 | 200 | 380 at 50 | Dual serial | Yes | |
Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 70 | 200 | 410 at 50 | Dual serial | Yes | |
Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 70 | 200 | 410 at 50 | Dual serial | Yes | |
Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 30 | 200 | 800 at 100 | Dual serial | Yes | |
Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 30 | 200 | 800 at 100 | Dual serial | Yes |