Diodes and Rectifiers - Small Signal Schottky Diodes - Reverse Voltage 40 V to 60 V
- Small Signal Schottky Diodes-Reverse Voltage 40 V to 60 V
- Design Tools
- Document Library
- Product Videos
Showing 1 to 50 of 64 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | Description ▲▼ | VR max. (V) ▲▼ | IF max. (mA) ▲▼ | VF max. at IF (mV at mA) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|
Enlarge | QuadroMELF (SOD-80) | Small Signal Schottky Diodes | 40 | 30 | 1000 at 15 | Single | No | |
Enlarge | QuadroMELF (SOD-80) | Small Signal Schottky Diodes | 50 | 30 | 1000 at 15 | Single | No | |
Enlarge | QuadroMELF (SOD-80) | Small Signal Schottky Diodes | 60 | 30 | 1000 at 15 | Single | No | |
Enlarge | QuadroMELF (SOD-80) | Small Signal Schottky Diode | 50 | 200 | 900 at 100 | Single | No | |
Enlarge | MicroMELF | Small Signal Schottky Diodes | 40 | 30 | 1000 at 15 | Single | No | |
Enlarge | MicroMELF | Small Signal Schottky Diodes | 50 | 30 | 1000 at 15 | Single | No | |
Enlarge | MicroMELF | Small Signal Schottky Diodes | 60 | 30 | 1000 at 15 | Single | No | |
Enlarge | MicroMELF | Small Signal Schottky Diode | 50 | 200 | 900 at 100 | Single | No | |
Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 40 | 200 | 380 at 50 | Single | Yes | |
Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 40 | 200 | 380 at 50 | Single | Yes | |
Enlarge | SOD-523 | Small Signal Schottky Diode | 40 | 120 | 1000 at 40 | Single | Yes | |
Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 40 | 200 | 380 at 50 | Dual serial | Yes | |
Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 40 | 200 | 380 at 50 | Dual serial | Yes | |
Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 40 | 200 | 380 at 50 | Common cathode | Yes | |
Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 40 | 200 | 380 at 50 | Common cathode | Yes | |
Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 40 | 200 | 380 at 50 | Common anode | Yes | |
Enlarge | SOT-23 | Small Signal Schottky Diodes, Single and Dual | 40 | 200 | 380 at 50 | Common anode | Yes | |
Enlarge | DFN1006-2A | Small Signal Schottky Diode | 40 | 200 | 400 at 40 | Single | Yes | |
Enlarge | DFN1006-2A | Small Signal Schottky Diode with TJ max. = 175 °C | 40 | 200 | 400 at 40 | Single | Yes | |
Enlarge | SOD-523 | Small Signal Schottky Diode | 40 | 30 | 370 at 1 | Single | Yes | |
Enlarge | MiniMELF (SOD-80) | Small Signal Schottky Diodes | 40 | 30 | 1000 at 15 | Single | No | |
Enlarge | MiniMELF (SOD-80) | Small Signal Schottky Diodes | 50 | 30 | 1000 at 15 | Single | No | |
Enlarge | MiniMELF (SOD-80) | Small Signal Schottky Diodes | 60 | 30 | 1000 at 15 | Single | No | |
Enlarge | MiniMELF (SOD-80) | Small Signal Schottky Diode | 50 | 200 | 900 at 100 | Single | No | |
Enlarge | MicroSMF (DO-219AC) | Small Signal Schottky Diode | 40 | 750 | 740 at 750 | Single | Yes | |
Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diode | 40 | 30 | 1000 at 15 | Single | No | |
Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diode | 50 | 30 | 1000 at 15 | Single | No | |
Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diode | 60 | 30 | 1000 at 15 | Single | No | |
Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diode | 50 | 200 | 900 at 100 | Single | No | |
Enlarge | MiniMELF (SOD-80) | Small Signal Schottky Diode | 60 | 30 | 1000 at 15 | Single | No | |
Enlarge | MiniMELF (SOD-80) | Small Signal Schottky Diode | 50 | 30 | 950 at 15 | Single | No | |
Enlarge | MiniMELF (SOD-80) | Small Signal Schottky Diode | 40 | 30 | 900 at 15 | Single | No | |
Enlarge | MiniMELF (SOD-80) | Small Signal Schottky Diode | 40 | 200 | 600 at 200 | Single | No | |
Enlarge | QuadroMELF (SOD-80) | Small Signal Schottky Diodes | 60 | 30 | 1000 at 15 | Single | No | |
Enlarge | QuadroMELF (SOD-80) | Small Signal Schottky Diodes | 50 | 30 | 1000 at 15 | Single | No | |
Enlarge | QuadroMELF (SOD-80) | Small Signal Schottky Diodes | 40 | 30 | 1000 at 15 | Single | No | |
Enlarge | QuadroMELF (SOD-80) | Small Signal Schottky Diodes | 40 | 30 | 600 at 200 | Single | No | |
Enlarge | MicroMELF | Small Signal Schottky Diodes | 60 | 30 | 1000 at 15 | Single | No | |
Enlarge | MicroMELF | Small Signal Schottky Diodes | 50 | 30 | 1000 at 15 | Single | No | |
Enlarge | MicroMELF | Small Signal Schottky Diodes | 40 | 30 | 1000 at 15 | Single | No | |
Enlarge | MicroMELF | Small Signal Schottky Diodes | 40 | 200 | 600 at 200 | Single | No | |
Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diodes | 60 | 30 | 1000 at 15 | Single | No | |
Enlarge | SOD-123 | Small Signal Schottky Diodes | 60 | 100 | 1000 at 15 | Single | No | |
Enlarge | SOD-123 | Small Signal Schottky Diodes | 60 | 100 | 1000 at 15 | Single | No | |
Enlarge | SOD-323 | Small Signal Schottky Diodes | 60 | 30 | 1000 at 15 | Single | Yes | |
Enlarge | SOD-323 | Small Signal Schottky Diodes | 60 | 30 | 1000 at 15 | Single | Yes | |
Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diodes | 50 | 30 | 1000 at 15 | Single | No | |
Enlarge | SOD-123 | Small Signal Schottky Diodes | 50 | 100 | 1000 at 15 | Single | No | |
Enlarge | SOD-123 | Small Signal Schottky Diodes | 50 | 100 | 1000 at 15 | Single | No | |
Enlarge | SOD-323 | Small Signal Schottky Diodes | 50 | 30 | 1000 at 15 | Single | Yes |