Modules - Modules, Diode - Forward current 400 A to 1000 A
Showing 1 to 32 of 32 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | VDRM/VRRM (V) Range ▲▼ | IF(AV) (A) ▲▼ | TC (°C) ▲▼ | IFSM (A) ▲▼ | IFSM at 50 Hz (A) ▲▼ | IFSM at 60 Hz (A) ▲▼ | VF (V) ▲▼ | trr (ns) ▲▼ | VFM at 25 °C Range (V) ▲▼ | TJ (°C) ▲▼ | EAS (mJ) ▲▼ | IAS (A) ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | TO-244 | Two diodes common cathode | 45 | 400 | 114 | 3400 | 0.52 | -55 to +150 | 180 | 19 | |||||
Enlarge | TO-244 | Two diodes common cathode | 45 | 400 | 147 | 3450 | 0.56 | -55 to +175 | 270 | 24 | |||||
Enlarge | TO-244 | Two diodes common cathode | 40 | 400 | 147 | 3450 | 0.56 | -55 to +175 | 270 | 24 | |||||
Enlarge | TO-244 | Two diodes common cathode | 200 | 551 | 175 | 2100 | 0.845 | 132 | -40 to +175 | ||||||
Enlarge | TO-244 | Two diodes common cathode | 100 | 400 | 141 | 3300 | 0.69 | -55 to +175 | 15 | 13 | |||||
Enlarge | TO-244 | Two diodes common cathode | 150 | 400 | 129 | 2300 | 0.75 | -55 to +175 | 15 | 5.5 | |||||
Enlarge | TO-244 | Two diodes common cathode | 135 | 400 | 129 | 2300 | 0.75 | -55 to +175 | 15 | 5.5 | |||||
Enlarge | TO-244 | Two diodes common cathode | 30 | 440 | 125 | 3000 | 0.41 | -55 to +150 | 198 | 20 | |||||
Enlarge | TO-244 | Two diodes common cathode | 600 | 448 | 113 | 2200 | 1.5 | 61 | -40 to +175 | ||||||
Enlarge | TO-244 | Two diodes common cathode | 600 | 505 | 106 | 2200 | 1.34 | 78 | -40 to +175 | ||||||
Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 45 | 400 | 91 | 3400 | 0.73 | -55 to +150 | 180 | 19 | |||||
Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 45 | 400 | 120 | 3400 | 0.69 | -55 to +175 | 270 | 24 | |||||
Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 100 | 400 | 104 | 2600 | 0.83 | -55 to +175 | 15 | 5.5 | |||||
Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 60 | 400 | 102 | 3300 | 0.71 | -55 to +150 | 15 | 5.5 | |||||
Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 150 | 400 | 105 | 2300 | 0.85 | -55 to +175 | 15 | 1.8 | |||||
Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 30 | 440 | 97 | 3000 | 0.61 | -55 to +150 | 198 | 20 | |||||
Enlarge | Super MAGN-A-PAK | Two diodes doubler circuit | 800 - 2000 | 600 | 100 | 19000 | 20100 | 1.45 | -40 to +150 | ||||||
Enlarge | INT-A-PAK | Diode doubler circuit | 600 | 540 | 90 | 4140 | 1.28 | 159 | -40 to +175 | ||||||
Enlarge | INT-A-PAK | Diode doubler circuit | 600 | 772 | 90 | 4140 | 1.25 | 104 | -40 to +175 | ||||||
Enlarge | INT-A-PAK | Diode doubler circuit | 600 | 771 | 90 | 4140 | 1.305 | 150 | -40 to +175 | ||||||
Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 60 | 400 | 102 | 3300 | 0.71 | -55 to +150 | 15 | 5.5 | |||||
Enlarge | INT-A-PAK | Single diode | 600 | 772 | 90 | 4500 | 1.25 | 104 | -40 to +175 | ||||||
Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common anode | 100 | 400 | 121 | 2600 | 0.83 | -55 to +175 | 15 | 5.5 | |||||
Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common anode | 150 | 400 | 105 | 2300 | 0.85 | -55 to +175 | 15 | 1.8 | |||||
Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common anode | 30 | 440 | 97 | 3000 | 0.61 | -55 to +150 | 198 | 20 | |||||
Enlarge | TO-244 | Two diodes common cathode | 600 | 400 | 133 | 2500 | 2620 | 1.31 | -40 to +175 | ||||||
Enlarge | TO-244 | Two diodes common anode | 600 | 400 | 133 | 2500 | 2620 | 1.31 | -40 to +175 | ||||||
Enlarge | TO-244 | Two diodes common cathode | 400 | 510 | 116 | 2880 | 1.09 | 74 | -40 to +150 | ||||||
Enlarge | TO-244 | Two diodes common cathode | 600 | 480 | 132 | 2880 | 1.13 | 124 | -40 to +175 | ||||||
Enlarge | TO-244 | Two diodes common cathode | 600 | 572 | 137 | 3330 | 1.0 | 215 | -40 to +175 | ||||||
Enlarge | TO-244 | Two diodes common cathode | 600 | 572 | 129 | 3800 | 1.15 | 179 | -40 to +175 | ||||||
Enlarge | TO-244 | Two diodes common cathode | 600 | 619 | 150 | 4000 | 0.97 | 270 | -40 to +175 |