Resistors, Fixed - Resistance tolerance <= 1
Showing 1 to 50 of 1076 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.030 | 02016 | 100 | 1 | 50 | 100 | |
Enlarge | AEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.030 | 02016 | 100 | 1 | 50 | 100 | |
Enlarge | Thin Film 0202 Size Resistor on Alumina | Resistors, Fixed | 0.035 | 0202 | 25 | 0.5 | 20 | 20 K | |
Enlarge | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.300 | 0402 | 100 | 1 | 50 | 500 | |
Enlarge | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.400 | 0603 | 100 | 1 | 50 | 500 | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342/01 | 25 | 0.1 | 20 | 150 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.125 | M55342/02 | 25 | 0.1 | 20 | 301 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | M55342/04 | 25 | 0.1 | 10 | 1.69 M | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.2 | M55342/03 | 25 | 0.1 | 10 | 649 K | |
Enlarge | Thick Film Chip Dividers, High Voltage | Resistors, Fixed | 1 | 2512 | 100 | 1 | 20 M | 20 G | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.050 | 0502 | 100 | 0.5 | 0.1 | 25 M | |
Enlarge | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | Resistors, Fixed | 0.1 | 0603 | 100 | 1 | 1 | 10 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.125 | 0505 | 100 | 0.5 | 0.1 | 10 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.125 | 0603 | 100 | 0.5 | 0.1 | 25 M | |
Enlarge | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | Resistors, Fixed | 0.2 | 0805 | 100 | 1 | 1 | 10 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.200 | 0805 | 100 | 0.5 | 0.1 | 25 M | |
Enlarge | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | Resistors, Fixed | 0.25 | 1206 | 100 | 1 | 1 | 10 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.250 | 1005 | 100 | 0.5 | 0.1 | 50 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.250 | 1206 | 100 | 0.5 | 0.1 | 50 M | |
Enlarge | Professional High Voltage Thin Film MELF Resistors | Resistors, fixed | 0.4 | 0204 | 50 | 1 | 340 K | 10 M | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (Down to 0.0005 Ω), Surface-Mount | Resistors, Fixed | 0.4 | 0603 | See datasheet | 0.5 | 0.01 | 0.1 | |
Enlarge | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | Resistors, Fixed | 0.5 | 2010 | 100 | 1 | 1 | 10 M | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (Down to 0.0005 Ω), Surface-Mount | Resistors, Fixed | 0.5 | 0805 | See datasheet | 0.5 | 5 m | 0.1 | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.500 | 1505 | 100 | 0.5 | 0.1 | 75 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.500 | 1010 | 100 | 0.5 | 0.1 | 25 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.750 | 2208 | 100 | 0.5 | 0.1 | 100 M | |
Enlarge | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | Resistors, Fixed | 0.8 | 2512 | 100 | 1 | 1 | 10 M | |
Enlarge | Professional High Voltage Thin Film MELF Resistors | Resistors, fixed | 1.0 | 0207 | 50 | 1 | 340 K | 10 M | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (Down to 0.0005 Ω), Surface-Mount | Resistors, Fixed | 1.0 | 1206 | See datasheet | 0.5 | 0.5 m | 50 m | |
Enlarge | Power Metal Strip® Resistors, Improved Stability (0.25 % and 0.5 %), Low Value, Surface-Mount | Resistors, Fixed | 1.0 | 2512 | 75 | 0.5 | 0.01 | 0.1 | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (Down to 0.0005 Ω), Surface-Mount | Resistors, Fixed | 2.0 | 2010 | See datasheet | 0.5 | 1 m | 30 m | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (Down to 0.0005 Ω), Surface-Mount | Resistors, Fixed | 3.0 | 2512 | See datasheet | 0.5 | 0.5 m | 10 m | |
Enlarge | Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (Down to 0.01 Ohm), Surface-Mount | Resistors, Fixed | 1.0 | 2512 | 75 | 0.5 | 0.01 | 0.50 | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 1.000 | 2010 | 100 | 0.5 | 0.1 | 100 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 1.000 | 1020 | 100 | 0.5 | 0.1 | 10 M | |
Enlarge | ESCC 4001/026 Qualified R Failure Rate High Precision Thick Film Chip Resistors | Resistors, Fixed | 0.1 | 0603 | 100 | 1 | 1 | 10 M | |
Enlarge | ESCC 4001/026 Qualified R Failure Rate High Precision Thick Film Chip Resistors | Resistors, Fixed | 0.2 | 0805 | 100 | 1 | 1 | 10 M | |
Enlarge | ESCC 4001/026 Qualified R Failure Rate High Precision Thick Film Chip Resistors | Resistors, Fixed | 0.25 | 1206 | 100 | 1 | 1 | 10 M | |
Enlarge | ESCC 4001/026 Qualified R Failure Rate High Precision Thick Film Chip Resistors | Resistors, Fixed | 0.5 | 2010 | 100 | 1 | 1 | 10 M | |
Enlarge | ESCC 4001/026 Qualified R Failure Rate High Precision Thick Film Chip Resistors | Resistors, Fixed | 0.8 | 2512 | 100 | 1 | 1 | 10 M | |
Enlarge | High Temperature (245 °C) Thick Film Chip Resistor | Resistors, Fixed | 0.0125 | 0603 | 100 | 1 | 0.1 | 25 M | |
Enlarge | High Temperature (245 °C) Thick Film Chip Resistor | Resistors, Fixed | 0.02 | 0805 | 100 | 1 | 0.1 | 25 M | |
Enlarge | High Temperature (245 °C) Thick Film Chip Resistor | Resistors, Fixed | 0.025 | 1206 | 100 | 1 | 0.1 | 50 M | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342/11 | 25 | 0.1 | 20 | 100 K | |
Enlarge | High Temperature (245 °C) Thick Film Chip Resistor | Resistors, Fixed | 0.1 | 2010 | 100 | 1 | 0.1 | 100 M | |
Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 0.031 | 01005 | 250 | 1 | 1.0 | 10 M | |
Enlarge | Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.05 | 25 | 0.1 | 10 | 100 K | ||
Enlarge | Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.10 | 25 | 0.1 | 10 | 301 K | ||
Enlarge | Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.125 | 25 | 0.1 | 10 | 1 M | ||
Enlarge | Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.25 | 25 | 0.1 | 10 | 2 M |