Resistors, Fixed - 0.1 Ω to < 10 Ω
Showing 1 to 50 of 1288 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.050 | 0502 | 100 | 0.5 | 0.1 | 25 M | |
Enlarge | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | Resistors, Fixed | 0.1 | 0603 | 100 | 1 | 1 | 10 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.125 | 0505 | 100 | 0.5 | 0.1 | 10 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.125 | 0603 | 100 | 0.5 | 0.1 | 25 M | |
Enlarge | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | Resistors, Fixed | 0.2 | 0805 | 100 | 1 | 1 | 10 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.200 | 0805 | 100 | 0.5 | 0.1 | 25 M | |
Enlarge | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | Resistors, Fixed | 0.25 | 1206 | 100 | 1 | 1 | 10 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.250 | 1005 | 100 | 0.5 | 0.1 | 50 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.250 | 1206 | 100 | 0.5 | 0.1 | 50 M | |
Enlarge | Standard Metal Film Leaded Resistors | Resistors, Fixed | 0.4 | 0207 | 100 | 1 | 0.22 | 10 M | |
Enlarge | Standard Metal Film Leaded Resistors | Resistors, Fixed | 0.5 | 0204 | 100 | 1 | 5.1 | 3 M | |
Enlarge | Standard Metal Film Leaded Resistors | Resistors, Fixed | 0.5 | 0207 | 100 | 1 | 0.22 | 10 M | |
Enlarge | Thin Film, High Power Back-Contact Resistor | Resistors, Fixed | 4 | 0202 | 500 | 5 | 1.8 | 25 | |
Enlarge | Thin Film, High Power Back-Contact Resistor | Resistors, Fixed | 4 | 0808 | 500 | 5 | 1.8 | 25 | |
Enlarge | Power Resistor Thick Film Technology | Resistors, Fixed | 100 | TO-247 | 350 | 6 | 0.015 | 0.2 | |
Enlarge | Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 0.5 | 2012 | See datasheet | 0.5 | 0.1 | 4.99 | |
Enlarge | Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 1 | 25152515 | See datasheet | 0.5 | 0.1 | 2.77 K | |
Enlarge | Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 2 | 45274527 | See datasheet | 0.5 | 0.1 | 4.92 K | |
Enlarge | Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 3 | 6927 | See datasheet | 0.5 | 0.1 | 8 K | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (Down to 0.0005 Ω), Surface-Mount | Resistors, Fixed | 0.4 | 0603 | See datasheet | 0.5 | 0.01 | 0.1 | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (Down to 0.0005 Ω), Surface-Mount | Resistors, Fixed | 0.5 | 0805 | See datasheet | 0.5 | 5 m | 0.1 | |
Enlarge | Power Metal Strip® Resistors, Improved Stability (0.25 % and 0.5 %), Low Value, Surface-Mount | Resistors, Fixed | 1.0 | 2512 | 75 | 0.5 | 0.01 | 0.1 | |
Enlarge | Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (Down to 0.01 Ohm), Surface-Mount | Resistors, Fixed | 1.0 | 2512 | 75 | 0.5 | 0.01 | 0.50 | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.001 Ω), Surface Mount | Resistors, Fixed | 5.0 | 4527 | See datasheet | 0.5 | 1 m | 0.3 | |
Enlarge | Surface Mount Power Resistor Thick Film Technology | Resistors, Fixed | 20 | TO-263 | 150 | 1 | 0.01 | 550 K | |
Enlarge | Surface Mount Power Resistor Thick Film Technology | Resistors, Fixed | 35 | TO-263 | 150 | 1 | 0.01 | 550 K | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 50 | n/a | See datasheet | 5 | 0.13 | 12 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 80 | n/a | See datasheet | 5 | 0.13 | 12 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 90 | n/a | See datasheet | 5 | 0.10 | 12 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 100 | n/a | See datasheet | 5 | 0.27 | 22 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 120 | n/a | See datasheet | 5 | 0.15 | 16 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 150 | n/a | See datasheet | 5 | 0.10 | 24 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 160 | n/a | See datasheet | 5 | 0.27 | 22 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 180 | n/a | See datasheet | 5 | 0.10 | 22 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 200 | n/a | See datasheet | 5 | 0.15 | 27 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 250 | n/a | See datasheet | 5 | 0.20 | 36 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 300 | n/a | See datasheet | 5 | 0.10 | 27 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 350 | n/a | See datasheet | 5 | 0.39 | 56 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 375 | n/a | See datasheet | 5 | 0.30 | 36 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 450 | n/a | See datasheet | 5 | 0.39 | 56 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 550 | n/a | See datasheet | 5 | 0.75 | 75 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 700 | n/a | See datasheet | 5 | 0.91 | 75 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 750 | n/a | See datasheet | 5 | 0.75 | 75 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 1000 | n/a | See datasheet | 5 | 0.91 | 75 | |
Enlarge | Sulfur Resistant, Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 200 | 5 | 1 | 100 K | |
Enlarge | Sulfur Resistant, Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 0.1 | 0603 | 200 | 5 | 1 | 100 K | |
Enlarge | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | Resistors, Fixed | 0.5 | 2010 | 100 | 1 | 1 | 10 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.500 | 1505 | 100 | 0.5 | 0.1 | 75 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.500 | 1010 | 100 | 0.5 | 0.1 | 25 M | |
Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.750 | 2208 | 100 | 0.5 | 0.1 | 100 M |