Resistors, Fixed - 1 and better
Showing 1 to 50 of 305 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | Resistors, Fixed | 0.25 | 0402 | See datasheet | 1 | 2.5 m | 50 m | |
Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | Resistors, Fixed | 0.5 | 0508 | See datasheet | 1 | 5 m | 30 m | |
Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | Resistors, Fixed | 0.5 | 0603 | See datasheet | 1 | 2 m | 40 m | |
Enlarge | Metal Foil Current Sense Resistors, 4-Terminal Low Value (Down to 0.001 Ω) | Resistors, Fixed | 1 | 0612 | See datasheet | 1 | 1 m | 10 m | |
Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | Resistors, Fixed | 1.0 | 0508 | See datasheet | 1 | 1 m | 4 m | |
Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | Resistors, Fixed | 1.0 | 0612 | See datasheet | 1 | 5.1 m | 30 m | |
Enlarge | Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 0.5 | 2012 | See datasheet | 0.5 | 0.1 | 4.99 | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 0.9 | n/a | See datasheet | 5 | 0.10 | 2.4 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 1 | n/a | See datasheet | 5 | 0.10 | 2.4 K | |
Enlarge | Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 1 | 25152515 | See datasheet | 0.5 | 0.1 | 2.77 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 2.5 | n/a | See datasheet | 5 | 0.10 | 5.1 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 3 | n/a | See datasheet | 5 | 0.10 | 5.1 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 3.5 | n/a | See datasheet | 5 | 0.10 | 6.8 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 4 | n/a | See datasheet | 5 | 0.10 | 6.8 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 4.7 | n/a | See datasheet | 5 | 0.10 | 10 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 5 | n/a | See datasheet | 5 | 0.10 | 10 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 5.8 | n/a | See datasheet | 5 | 0.10 | 15 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 7 | n/a | See datasheet | 5 | 0.10 | 15 K | |
Enlarge | High Pulse Wirewound Resistor, Noise Suppressor | Resistors, Fixed | 0.50 | n/a | See datasheet | 10 | 1 K | 5 K | |
Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 1 | n/a | See datasheet | 1 | 0.10 | 6.37 K | |
Enlarge | High Pulse Wirewound Resistor, Noise Suppressor | Resistors, Fixed | 1 | n/a | See datasheet | 10 | 1 K | 5 K | |
Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 3 | n/a | See datasheet | 1 | 0.10 | 12 K | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0003 Ω), Surface-Mount | Resistors, Fixed | 3.0 | 2512 | See datasheet | 1 | 4 m | 4 m | |
Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 4 | n/a | See datasheet | 1 | 0.10 | 40.3 K | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0003 Ω), Surface-Mount | Resistors, Fixed | 4.0 | 2512 | See datasheet | 1 | 3 m | 3 m | |
Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 5 | n/a | See datasheet | 1 | 0.10 | 58.5 K | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0003 Ω), Surface-Mount | Resistors, Fixed | 6.0 | 2512 | See datasheet | 1 | 1 m | 2 m | |
Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 7 | n/a | See datasheet | 1 | 0.10 | 92 K | |
Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 10 | n/a | See datasheet | 1 | 0.10 | 92 K | |
Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 0.5 | n/a | See datasheet | 5 | 0.1 | 1.77 K | |
Enlarge | Wirewound Resistors, Precision Power, Low Value, Commercial, Axial Lead | Resistors, Fixed | 1 | n/a | See datasheet | 1 | 10 m | ||
Enlarge | Wirewound Resistors, Commercial Power, Axial Lead | Resistors, Fixed | 1.0 | n/a | See datasheet | 5 | 0.1 | 1 K | |
Enlarge | Wirewound Resistors, Commercial Power, Axial Lead | Resistors, Fixed | 2 | n/a | See datasheet | 1 | 0.1 | 7 K | |
Enlarge | Wirewound Resistors, Commercial Power, Axial Lead | Resistors, Fixed | 3 | n/a | See datasheet | 1 | 0.1 | 7.5 K | |
Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 1.0 | n/a | See datasheet | 5 | 0.1 | 6.37 K | |
Enlarge | Wirewound Resistors, High Surge Immunity, Silicone Coated, Axial Lead | Resistors, Fixed | 1.0 | n/a | See datasheet | 5 | 0.1 | 6.37 K | |
Enlarge | Power Metal Strip® Resistors, High Temperature (275 °C), High Power, Low Value, Surface Mount, 4-Terminal | Resistors, Fixed | 3.0 | 4026 | See datasheet | 1 | 0.3 m | 5 m | |
Enlarge | Power Metal Strip® Shunt Resistor, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (Down to 15 µΩ) | Resistors, Fixed | 36 | 8518 | See datasheet | 5 | 30 µ | 0.1 m | |
Enlarge | Power Metal Strip® Shunt Resistor, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (Down to 15 µΩ) | Resistors, Fixed | 36 | 8518 | See datasheet | 5 | 30 µ | 0.1 m | |
Enlarge | Power Metal Strip® Shunt Resistor, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (Down to 15 µΩ) | Resistors, Fixed | 50 | 8536 | See datasheet | 5 | 15 µ | 50 µ | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0001 Ω), Surface-Mount | Resistors, Fixed | 3.0 | 3921 | See datasheet | 1 | 0.1 m | 4 m | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0001 Ω), Surface-Mount | Resistors, Fixed | 5.0 | See datasheet | 1 | 0.1 m | 1 m | ||
Enlarge | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | Resistors, Fixed | 8.0 | See datasheet | 1 | 0.3 m | 0.3 m | ||
Enlarge | Power Metal Strip® Resistors, High Power, Surface-Mount, 4-Terminal | Resistors, Fixed | 1.0 | 0612 | See datasheet | 1 | 0.5 m | 5 m | |
Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | Resistors, Fixed | 2.0 | 0612 | See datasheet | 1 | 1 m | 5 m | |
Enlarge | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | Resistors, Fixed | 3.0 | 1216 | See datasheet | 1 | 1 m | 1 m | |
Enlarge | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | Resistors, Fixed | 3.0 | 4026 | See datasheet | 1 | 0.2 m | 5 m | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0001 Ω), Surface-Mount | Resistors, Fixed | 5.0 | 5931 | See datasheet | 1 | 2 m | 3 m | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 12 W), Low Value (Down to 0.0002 Ω), Surface Mount | Resistors, Fixed | 5.0 | 4026 | See datasheet | 1 | 1.3 m | 5 m | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 15 W), Low Value (Down to 0.0001 Ω), Surface-Mount | Resistors, Fixed | 10.0 | 5931 | See datasheet | 1 | 0.2 m | 1 m |