Resistors, Fixed - 25 and better
Showing 1 to 50 of 755 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Thin Film 0202 Size Resistor on Alumina | Resistors, Fixed | 0.035 | 0202 | 25 | 0.5 | 20 | 20 K | |
Enlarge | Thin Film 0402 Size Resistor on Alumina | Resistors, Fixed | 0.040 | 0402 | 25 | 0.05 | 10 | 24 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342/01 | 25 | 0.1 | 20 | 150 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342/11 | 25 | 0.1 | 20 | 100 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | M55342/12 | 25 | 0.1 | 10 | 261 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.125 | M55342/02 | 25 | 0.1 | 20 | 301 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | M55342/04 | 25 | 0.1 | 10 | 1.69 M | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | M55342/06 | 25 | 0.1 | 10 | 475 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.2 | M55342/03 | 25 | 0.1 | 10 | 649 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.225 | M55342/05 | 25 | 0.1 | 10 | 3.16 M | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.25 | D55342/07 | 25 | 0.1 | 10 | 1.5 M | |
Enlarge | High Power Thin Film Wraparound Chip Resistor | Resistors, Fixed | 0.375 | 0603 | 25 | 0.1 | 10 | 30.1 K | |
Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | Resistors, Fixed | 0.25 | 0402 | See datasheet | 1 | 2.5 m | 50 m | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.5 | M55342/10 | 25 | 0.1 | 49.9 | 1 M | |
Enlarge | High Power Thin Film Wraparound Chip Resistor | Resistors, Fixed | 0.625 | 0805 | 25 | 0.1 | 10 | 30.1 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 0.9 | n/a | See datasheet | 5 | 0.10 | 2.4 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 1 | n/a | See datasheet | 5 | 0.10 | 2.4 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 2.5 | n/a | See datasheet | 5 | 0.10 | 5.1 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 3 | n/a | See datasheet | 5 | 0.10 | 5.1 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 3.5 | n/a | See datasheet | 5 | 0.10 | 6.8 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 4 | n/a | See datasheet | 5 | 0.10 | 6.8 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 4.7 | n/a | See datasheet | 5 | 0.10 | 10 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 5 | n/a | See datasheet | 5 | 0.10 | 10 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 5.8 | n/a | See datasheet | 5 | 0.10 | 15 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 7 | n/a | See datasheet | 5 | 0.10 | 15 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 8.4 | n/a | See datasheet | 5 | 0.22 | 27 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 10 | n/a | See datasheet | 5 | 0.22 | 27 K | |
Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | 0402 | 25 | 0.1 | 20 | 50 K | |
Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | 0502 | 25 | 0.1 | 20 | 66 K | |
Enlarge | Professional Thin Film Chip Resistors | Resistors, Fixed | 0.100 | 0402 | 25 | 0.5 | 10 | 1 M | |
Enlarge | Thin Film Microwave Resistor | Resistors, Fixed | 0.125 | 0402 | 25 | 1 | 2 | 20 K | |
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.040 | 0402 | 5 | 0.01 | 10 | 1 M | |
Enlarge | Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.05 | 25 | 0.1 | 10 | 100 K | ||
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 50 | n/a | See datasheet | 5 | 0.13 | 12 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 80 | n/a | See datasheet | 5 | 0.13 | 12 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 90 | n/a | See datasheet | 5 | 0.10 | 12 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 100 | n/a | See datasheet | 5 | 0.27 | 22 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 120 | n/a | See datasheet | 5 | 0.15 | 16 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 150 | n/a | See datasheet | 5 | 0.10 | 24 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 160 | n/a | See datasheet | 5 | 0.27 | 22 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 180 | n/a | See datasheet | 5 | 0.10 | 22 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 200 | n/a | See datasheet | 5 | 0.15 | 27 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 250 | n/a | See datasheet | 5 | 0.20 | 36 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 300 | n/a | See datasheet | 5 | 0.10 | 27 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 350 | n/a | See datasheet | 5 | 0.39 | 56 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 375 | n/a | See datasheet | 5 | 0.30 | 36 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 450 | n/a | See datasheet | 5 | 0.39 | 56 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 550 | n/a | See datasheet | 5 | 0.75 | 75 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 700 | n/a | See datasheet | 5 | 0.91 | 75 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 750 | n/a | See datasheet | 5 | 0.75 | 75 |