Thyristors - On-state current 400 to 800 A
Showing 1 to 36 of 36 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | IT(AV) (A) ▲▼ | VDRM/VRRM (V) ▲▼ | VTM at 25 °C (V) ▲▼ | IGT (mA) ▲▼ | TJ (°C) ▲▼ |
---|---|---|---|---|---|---|---|---|
Enlarge | A-PUK (TO-200AB) | Single SCR | 410 | 1800 | 1.69 | 90 | -40 to +125 | |
Enlarge | A-PUK (TO-200AB) | Single SCR | 410 | 1600 | 1.69 | 90 | -40 to +125 | |
Enlarge | A-PUK (TO-200AB) | Single SCR | 410 | 1400 | 1.69 | 90 | -40 to +125 | |
Enlarge | A-PUK (TO-200AB) | Single SCR | 410 | 1200 | 1.69 | 90 | -40 to +125 | |
Enlarge | A-PUK (TO-200AB) | Single SCR | 410 | 800 | 1.69 | 90 | -40 to +125 | |
Enlarge | A-PUK (TO-200AB) | Single SCR | 410 | 400 | 1.69 | 90 | -40 to +125 | |
Enlarge | A-PUK (TO-200AB) | Single SCR | 410 | 2000 | 1.69 | 90 | -40 to +125 | |
Enlarge | A-PUK (TO-200AB) | Single SCR | 500 | 600 | 1.36 | 90 | -40 to +125 | |
Enlarge | A-PUK (TO-200AB) | Single SCR | 500 | 400 | 1.36 | 90 | -40 to +125 | |
Enlarge | A-PUK (TO-200AB) | Single SCR | 500 | 400 | 1.35 | 90 | -40 to +150 | |
Enlarge | A-PUK (TO-200AB) | Single SCR | 500 | 600 | 1.35 | 90 | -40 to +150 | |
Enlarge | B-PUK (TO-200AC) | Single SCR | 650 | 1600 | 1.90 | 100 | -40 to +125 | |
Enlarge | B-PUK (TO-200AC) | Single SCR | 790 | 2400 | 2.07 | 100 | -40 to +125 | |
Enlarge | B-PUK (TO-200AC) | Single SCR | 790 | 2200 | 2.07 | 100 | -40 to +125 | |
Enlarge | B-PUK (TO-200AC) | Single SCR | 790 | 2000 | 2.07 | 100 | -40 to +125 | |
Enlarge | E-PUK (TO-200AB) | Single SCR | 650 | 1800 | 2.18 | 100 | -40 to +125 | |
Enlarge | E-PUK (TO-200AB) | Single SCR | 650 | 1600 | 2.18 | 100 | -40 to +125 | |
Enlarge | E-PUK (TO-200AB) | Single SCR | 650 | 1200 | 2.18 | 100 | -40 to +125 | |
Enlarge | E-PUK (TO-200AB) | Single SCR | 650 | 800 | 2.18 | 100 | -40 to +125 | |
Enlarge | E-PUK (TO-200AB) | Single SCR | 650 | 400 | 2.18 | 100 | -40 to +125 | |
Enlarge | E-PUK (TO-200AB) | Single SCR | 650 | 2000 | 2.18 | 100 | -40 to +125 | |
Enlarge | B-PUK (TO-200AC) | Single SCR | 560 | 1800 | 2.18 | 100 | -40 to +125 | |
Enlarge | B-PUK (TO-200AC) | Single SCR | 560 | 1600 | 2.18 | 100 | -40 to +125 | |
Enlarge | B-PUK (TO-200AC) | Single SCR | 560 | 1200 | 2.18 | 100 | -40 to +125 | |
Enlarge | B-PUK (TO-200AC) | Single SCR | 560 | 800 | 2.18 | 100 | -40 to +125 | |
Enlarge | B-PUK (TO-200AC) | Single SCR | 560 | 400 | 2.18 | 100 | -40 to +125 | |
Enlarge | B-PUK (TO-200AC) | Single SCR | 560 | 2000 | 2.18 | 100 | -40 to +125 | |
Enlarge | E-PUK (TO-200AB) | Single SCR | 720 | 1400 | 1.96 | 100 | -40 to +125 | |
Enlarge | E-PUK (TO-200AB) | Single SCR | 720 | 1200 | 1.96 | 100 | -40 to +125 | |
Enlarge | E-PUK (TO-200AB) | Single SCR | 720 | 800 | 1.96 | 100 | -40 to +125 | |
Enlarge | E-PUK (TO-200AB) | Single SCR | 720 | 400 | 1.96 | 100 | -40 to +125 | |
Enlarge | E-PUK (TO-200AB) | Single SCR | 720 | 1600 | 1.96 | 100 | -40 to +125 | |
Enlarge | B-PUK (TO-200AC) | Single SCR | 650 | 1400 | 1.90 | 100 | -40 to +125 | |
Enlarge | B-PUK (TO-200AC) | Single SCR | 650 | 1200 | 1.90 | 100 | -40 to +125 | |
Enlarge | B-PUK (TO-200AC) | Single SCR | 650 | 800 | 1.90 | 100 | -40 to +125 | |
Enlarge | B-PUK (TO-200AC) | Single SCR | 650 | 400 | 1.90 | 100 | -40 to +125 |