Thyristors - Reverse/direct voltage 60 V to 100 V
Showing 1 to 6 of 6 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | IT(AV) (A) ▲▼ | VDRM/VRRM (V) ▲▼ | VTM at 25 °C (V) ▲▼ | IGT (mA) ▲▼ | TJ (°C) ▲▼ |
---|---|---|---|---|---|---|---|---|
Enlarge | TO-48 (TO-208AA) | Single SCR | 10 | 100 | 1.75 | 60 | -65 to +125 | |
Enlarge | TO-48 (TO-208AA) | Single SCR | 16 | 100 | 1.75 | 60 | -65 to +125 | |
Enlarge | TO-48 (TO-208AA) | Single SCR | 22 | 100 | 1.70 | 60 | -65 to +125 | |
Enlarge | TO-48 (TO-208AA) | Single SCR | 25 | 100 | 1.70 | 60 | -65 to +125 | |
Enlarge | TO-48 (TO-208AA) | Single SCR | 1622 | 100 | 2.3 | 60 | -40 to +125 | |
Enlarge | TO-65 (TO-208AC) | Single SCR | 50 | 100 | 1.60 | 100 | -40 to +125 |