CMB 0207 Carbon Film
- High pulse load handling
- Rated for 500 V and 1 W
- Up to 10 kV or 17 kW single-pulse capability
MMB 0207 Thin Film
- Advanced thin film technology
- Superior stability down to class 0.05
- Force fitted steel caps, tin-plated on nickel
barrier
SMM Series
- Stable metal film on high-quality ceramic
- Low TCR and tight tolerance
- Excellent stability in range of environmental
conditions
MMA 0204 HT
- Operating temperature of 175 °C for 1000 h
- Excellent overall stability exceeds class 0.25
UMA 0204
- Most advanced thin film technology
- High-precision tolerance down to 0.02 %
- Pure Sn ternimation on Ni barrier layer